IESNA:LM-63-2002
[TEST]P953556
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21171
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2931.5 3312.2 3691.4 4012.2 4257.2 4406 4515.4 4629.2 4737.1 4861
5012.7 5176.1 5378.8 5600.5 5877.6 6272.8 6818.3 7556.3 8530.5 9777.5
11392 13327.4 15121.3 16162.7 15964.3 14435.8 11603.5 8418.2 5402.1 3840.1
2650 1661.2 924.7 201.3 0 0 0
2931.5 3255.3 3599.5 3879.5 4088.1 4225.2 4320 4423.5 4532.9 4645.2
4786.7 4955.8 5152.7 5371.5 5634 5978.2 6440.6 7051.7 7833.4 8919.9
10336.1 11695.4 12361.9 12132.9 11329.3 9981.7 7858.2 5317.5 2871.7 1696.2
934.9 418.6 161.9 20.4 0 0 0
2931.5 3221.7 3488.6 3684.1 3831.4 3920.3 3983.1 4064.7 4136.2 4204.7
4301 4429.3 4581 4726.9 4882.9 5074 5298.6 5568.4 5899.5 6230.5
6331.2 5998.6 5157.1 4169.7 3070.1 2130.8 1505.1 1086.6 762.8 548.4
370.4 221.7 124 55.4 10.2 0 0
2931.5 3138.6 3337 3482.8 3567.4 3611.1 3641.8 3654.9 3646.2 3612.6
3563 3536.8 3507.6 3437.6 3284.5 3065.7 2838.2 2620.9 2434.2 2307.3
2243.1 2184.8 2104.6 1968.9 1865.4 1785.2 1537.2 1245.5 822.6 576.1
411.3 285.9 189.6 81.7 11.7 0 0
2931.5 3055.5 3198.4 3306.3 3364.7 3379.3 3345.7 3255.3 3109.4 2919.8
2715.7 2550.8 2442.9 2377.3 2324.8 2247.5 2136.6 2030.2 1947 1903.3
1903.3 1915 1917.9 1906.2 1820.2 1630.6 1429.3 1295.1 1090.9 876.5
635.9 417.1 227.5 89 5.8 0 0
2931.5 2988.4 3056.9 3135.7 3192.6 3186.7 3109.4 2959.2 2776.9 2606.3
2464.8 2364.2 2305.8 2262.1 2211 2132.3 2021.4 1887.2 1756 1652.4
1597 1604.3 1649.5 1680.1 1668.5 1617.4 1506.6 1327.2 1127.4 939.2
762.8 599.4 436.1 253.8 109.4 0 0
2931.5 2898 2919.8 2975.3 3036.5 3065.7 3020.5 2921.3 2810.5 2711.3
2610.6 2496.9 2378.7 2263.5 2151.2 2033.1 1903.3 1766.2 1636.4 1529.9
1435.1 1354.9 1286.4 1242.6 1229.5 1225.1 1201.8 1149.3 1058.8 932
719 493 272.7 144.4 52.5 0 0
2931.5 2838.2 2784.2 2795.9 2884.8 2998.6 3087.6 3094.9 3032.1 2933
2817.7 2680.7 2521.7 2354 2195 2043.3 1898.9 1758.9 1633.5 1535.8
1464.3 1417.6 1379.7 1333 1261.6 1149.3 1032.6 948 872.2 787.6
676.7 523.6 336.9 195.4 64.2 0 0
2931.5 2766.7 2641.3 2622.3 2709.8 2930 3166.3 3277.2 3243.6 3118.2
2968 2814.8 2652.9 2473.5 2294.2 2119.1 1954.3 1802.7 1669.9 1567.8
1490.5 1436.6 1414.7 1400.1 1368 1298 1213.4 1117.2 1019.5 905.7
767.2 598 440.5 277.1 90.4 0 0
2931.5 2698.2 2510 2416.7 2461.9 2683.6 3008.8 3269.9 3332.6 3223.2
3040.9 2865.9 2704 2534.8 2367.1 2199.4 2033.1 1871.2 1729.7 1621.8
1531.4 1471.6 1427.8 1408.9 1381.2 1330.1 1257.2 1175.5 1086.6 987.4
850.3 675.3 495.9 272.7 84.6 2.9 0
2931.5 2636.9 2429.8 2307.3 2324.8 2523.1 2823.6 3086.1 3233.4 3192.6
3039.4 2865.9 2704 2543.6 2386 2228.5 2065.2 1904.7 1764.7 1646.6
1546 1477.4 1426.4 1395.7 1363.7 1305.3 1219.3 1125.9 1032.6 923.2
787.6 609.6 443.4 236.3 64.2 0 0
2931.5 2625.2 2378.7 2208.1 2176 2307.3 2542.1 2810.5 2988.4 3005.9
2911.1 2763.8 2617.9 2482.3 2348.1 2203.7 2052.1 1898.9 1757.4 1636.4
1532.8 1458.5 1394.3 1336 1265.9 1162.4 1018 850.3 692.8 563
434.6 290.2 176.5 89 7.3 0 0
2931.5 2553.8 2250.4 2011.2 1893.1 1898.9 1973.3 2073.9 2154.1 2196.4
2196.4 2143.9 2076.8 2005.4 1926.6 1843.5 1761.8 1672.9 1566.4 1457
1352 1232.4 1108.4 1000.5 891.1 743.8 598 491.5 406.9 323.8
237.7 147.3 68.5 19 0 0 0
2931.5 2501.3 2152.7 1862.5 1683.1 1605.8 1581 1578.1 1569.3 1556.2
1528.5 1476 1413.2 1338.9 1251.4 1179.9 1109.9 1055.9 1020.9 1006.3
987.4 946.5 880.9 797.8 698.6 595.1 498.8 414.2 334 261.1
186.7 105 45.2 7.3 0 0 0
2931.5 2475 2087.1 1770.6 1562 1458.5 1404.5 1357.8 1305.3 1247
1194.5 1152.2 1104.1 1064.7 1018 971.3 921.7 857.6 786.1 726.3
665.1 609.6 561.5 523.6 481.3 428.8 370.4 312.1 249.4 191.1
129.8 81.7 39.4 1.5 0 0 0
2931.5 2453.1 2047.7 1722.4 1503.7 1387 1315.5 1247 1181.4 1115.7
1053 999 948 897 850.3 805.1 756.9 707.4 660.7 611.1
564.4 523.6 487.1 447.7 401.1 360.2 313.6 261.1 201.3 148.8
107.9 64.2 21.9 0 0 0 0
2931.5 2473.5 2060.8 1729.7 1493.5 1356.4 1264.5 1194.5 1134.7 1076.3
1018 962.6 905.7 854.7 808 761.3 713.2 660.7 608.2 554.2
507.5 468.2 434.6 405.5 376.3 344.2 300.4 252.3 210 173.6
134.2 91.9 33.5 0 0 0 0
2931.5 2485.2 2075.4 1739.9 1487.6 1321.4 1223.6 1160.9 1105.5 1047.2
991.8 936.3 886.7 840.1 796.3 749.6 703 650.5 598 545.5
498.8 465.2 437.5 414.2 386.5 348.6 297.5 255.2 223.1 189.6
148.8 99.2 39.4 11.7 0 0 0
2931.5 2485.2 2091.4 1753.1 1483.3 1293.7 1190.1 1130.3 1074.9 1019.5
958.2 905.7 860.5 810.9 762.8 714.6 665.1 615.5 565.9 519.2
481.3 456.5 433.2 408.4 370.4 317.9 253.8 223.1 191.1 156.1
113.8 59.8 24.8 5.8 0 0 0
2931.5 2534.8 2154.1 1814.3 1519.7 1299.5 1182.8 1120.1 1064.7 1018
964 913 863.4 815.3 765.7 717.6 668 619.8 574.6 533.8
500.3 474 447.7 415.7 369 294.6 221.7 191.1 160.4 126.9
90.4 52.5 27.7 11.7 2.9 0 0
2931.5 2564 2196.4 1856.6 1551.8 1319.9 1190.1 1121.6 1067.6 1018
967 917.4 869.2 821.1 774.4 727.8 679.6 633 589.2 549.8
516.3 488.6 459.4 423 371.9 294.6 218.8 188.1 156.1 124
86 51 29.2 14.6 7.3 0 0
2931.5 2575.6 2224.2 1893.1 1581 1356.4 1195.9 1128.8 1069.1 1026.8
978.6 930.5 883.8 837.2 791.9 748.2 701.5 654.8 611.1 567.3
532.3 503.2 472.5 439 376.3 299 231.9 202.7 169.2 135.6
96.3 58.3 35 21.9 13.1 5.8 0
2931.5 2657.3 2351 2034.6 1721 1445.3 1251.4 1143.4 1085.1 1038.4
996.1 952.4 908.6 864.9 819.7 774.4 729.2 682.6 640.3 599.4
563 529.4 495.9 458 411.3 351.5 277.1 236.3 201.3 166.3
126.9 80.2 49.6 32.1 23.3 11.7 0
2931.5 2718.6 2466.3 2184.8 1884.3 1598.5 1359.3 1179.9 1090.9 1038.4
996.1 953.8 911.5 867.8 824 777.4 727.8 682.6 638.8 598
564.4 529.4 493 452.1 406.9 357.3 300.4 252.3 217.3 182.3
145.8 105 54 32.1 20.4 10.2 0
2931.5 2776.9 2600.4 2377.3 2127.9 1853.7 1585.3 1327.2 1131.8 1048.6
999 953.8 911.5 867.8 821.1 775.9 727.8 679.6 633 583.4
536.7 493 452.1 414.2 382.1 344.2 297.5 247.9 201.3 164.8
132.7 99.2 55.4 24.8 13.1 4.4 0
2931.5 2870.3 2785.7 2655.9 2445.8 2205.2 1964.5 1719.5 1401.6 1146.4
1025.3 968.4 921.7 876.5 832.8 787.6 740.9 694.2 646.1 595.1
546.9 498.8 455 414.2 374.8 334 290.2 247.9 201.3 153.1
118.1 83.1 52.5 27.7 13.1 5.8 0
2931.5 2966.5 2984 2966.5 2865.9 2708.4 2521.7 2314.6 2049.1 1706.4
1352 1089.5 964 907.2 864.9 824 780.3 742.4 705.9 662.1
618.4 564.4 510.5 460.9 421.5 383.6 421.5 441.9 334 266.9
176.5 129.8 74.4 36.5 17.5 8.8 0
2931.5 3061.3 3188.2 3291.7 3332.6 3300.5 3196.9 3061.3 2934.4 2782.7
2550.8 2235.8 1866.8 1490.5 1185.7 1023.8 977.2 942.2 880.9 825.5
783.2 745.3 691.3 651.9 686.9 713.2 600.9 456.5 277.1 207.1
154.6 112.3 75.8 43.8 21.9 7.3 0
2931.5 3157.6 3395.3 3617 3781.8 3876.6 3882.4 3828.5 3777.4 3761.4
3751.2 3707.4 3621.4 3513.4 3376.3 3217.4 3017.6 2826.5 2759.4 3010.3
3554.3 4072 4149.3 3596.6 2537.7 1503.7 888.2 558.6 386.5 282.9
214.4 154.6 105 59.8 23.3 5.8 0
2931.5 3250.9 3584.9 3916 4193.1 4371 4455.6 4484.8 4513.9 4565
4643.7 4745.8 4868.3 4980.6 5092.9 5177.5 5311.7 5552.4 6001.6 6736.6
7690.5 8724.5 9733.8 10509.7 10600.1 9872.3 8475.1 6621.4 4623.3 2889.2
1678.7 999 568.8 214.4 65.6 2.9 0
2931.5 3284.5 3670.9 4054.5 4372.5 4582.5 4687.5 4732.7 4775 4833.3
4913.6 5009.8 5135.2 5262.1 5399.2 5585.9 5854.3 6245.1 6822.7 7623.4
8686.6 10089.6 12003.1 14377.5 15908.9 15538.4 14402.3 12838.8 11151.4 9550
7912.1 6105.1 4178.5 2456 996.1 250.9 0
2931.5 3309.2 3729.3 4166.8 4513.9 4741.5 4853.8 4887.3 4904.8 4913.6
4935.4 4964.6 5002.5 5018.6 5069.6 5183.4 5383.2 5701.1 6216 6972.9
7992.4 9414.4 11553.9 14698.4 18879.8 20209.9 19136.5 17863.2 16454.4 14987.1
12822.8 10019.6 6983.1 4251.4 1678.7 536.7 0
2931.5 3364.7 3860.5 4366.6 4785.2 5039 5111.9 5066.7 4958.8 4802.7
4630.6 4465.8 4302.5 4150.8 4076.4 4165.4 4553.3 5241.7 6074.5 6854.8
7594.2 8456.2 9634.6 11333.7 14587.5 18484.5 17689.7 15801 14561.3 13712.4
12503.4 10754.7 8402.2 5848.4 2286.9 376.3 0
2931.5 3393.8 3996.2 4547.5 4987.9 5202.3 5198 5012.7 4719.6 4410.4
4117.2 3872.2 3682.6 3571.8 3681.2 4225.2 5151.3 6283 7477.5 8736.2
10113 11424.1 12675.5 14126.7 16272 19011 19543.4 18131.6 16547.7 14924.4
12996.3 10407.6 7341.9 3554.3 1391.4 156.1 0
2931.5 3439.1 4025.4 4605.8 5055 5270.9 5179 4852.3 4439.6 4108.5
3813.9 3579.1 3411.3 3373.4 3689.9 4528.5 5774 7339 9268.5 11613.7
14185 16829.2 19471.9 21847.7 24547.4 27029.7 27658.2 26522.1 24356.3 21467.1
17667.8 12436.3 8071.1 4462.9 2152.7 249.4 0
2931.5 3442 4032.6 4605.8 5040.4 5233 5139.6 4821.7 4411.8 4044.3
3749.7 3519.3 3367.6 3389.5 3829.9 4818.8 6245.1 8114.9 10490.7 13194.7
15951.2 18649.3 21363.5 24160.9 27324.3 29624.3 29754.1 27939.7 24777.8 20594.9
16222.5 12049.8 7874.2 4581 1815.8 229 0
2931.5 3442 4018.1 4570.8 4969 5151.3 5129.4 4923.8 4607.3 4260.2
3951 3720.5 3561.6 3548.4 3895.5 4764.8 6039.5 7563.6 9344.4 11319.1
13292.4 15274.5 17179.2 19092.7 21715 24284.8 24971.8 23692.7 21518.1 18687.3
15526.8 12035.2 9064.3 5397.8 2049.1 180.8 0
2931.5 3402.6 3939.3 4442.5 4807.1 4993.8 5053.6 5020 4881.5 4672.9
4441 4217.9 4025.4 3921.8 4018.1 4489.1 5345.3 6449.3 7626.3 8717.2
9770.2 10694.9 11567.1 12786.3 15105.3 17434.4 17134 15156.3 13330.3 11715.8
9700.2 7289.4 4890.2 2378.7 668 81.7 0
2931.5 3401.1 3881 4322.9 4642.3 4820.2 4922.3 4987.9 5021.5 5031.7
5014.2 4964.6 4903.3 4836.3 4826 4944.2 5305.9 5938.9 6825.6 7834.9
8991.4 10426.5 12322.5 14784.4 17371.7 17858.9 15149 11707.1 8610.8 6269.9
4920.8 3595.1 2607.7 1534.3 427.3 17.5 0
2931.5 3320.9 3724.9 4096.8 4368.1 4531.4 4652.5 4757.5 4855.2 4979.2
5113.4 5247.5 5418.2 5581.5 5803.2 6134.3 6611.2 7292.3 8323.4 9729.4
11447.5 13441.2 15809.7 18458.3 19407.7 18009.1 14702.7 11033.3 7451.3 5374.4
3888.3 2594.6 1562 360.2 8.8 0 0
2931.5 3312.2 3691.4 4012.2 4257.2 4406 4515.4 4629.2 4737.1 4861
5012.7 5176.1 5378.8 5600.5 5877.6 6272.8 6818.3 7556.3 8530.5 9777.5
11392 13327.4 15121.3 16162.7 15964.3 14435.8 11603.5 8418.2 5402.1 3840.1
2650 1661.2 924.7 201.3 0 0 0
